Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
SL-FJDSW, SL-FJDSS - Precision Cleaning Compact Floating Joints - Male Thread Type - L Dimension Fixed
Misumi
...
SL-FJDSW, SL-FJDSS - Precision Cleaning Compact Floating Joints - Male Thread Type - L Dimension Fixed
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SL-FJDSW6-1.0-4
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Part No.
PN
Cleaning Options
CO
Surface Treatment
ST
Hardness
HARD
M-Pitch
MP
T Selection
TS [mm]
L
L [mm]
h
HH [mm]
D
D [mm]
F
F [mm]
l
LL [mm]
B
B [mm]
C
C [mm]
R
R [mm]
1
2
3
4
5
6
7
8
SL-FJDSW3-0.5-3
Degreasing
Nitriding Treatment
1000HV~
3-0.5
3
4
3
4
8
6
6
6.9
1.0
SL-FJDSW4-0.7-3
Degreasing
Nitriding Treatment
1000HV~
4-0.7
3
5
3
4
11
9
6
6.9
1.0
SL-FJDSW5-0.8-3
Degreasing
Nitriding Treatment
1000HV~
5-0.8
3
5
3
6
13
11
8
9.2
1.0
SL-FJDSW6-1.0-4
Degreasing
Nitriding Treatment
1000HV~
6-1.0
4
6
3
7
19
17
10
11.5
1.5
SL-FJDSW8-1.25-5
Degreasing
Nitriding Treatment
1000HV~
8-1.25
5
8
4
10
20
18
14
16.2
1.5
SL-FJDSW10-1.5-6
Degreasing
Nitriding Treatment
1000HV~
10-1.5
6
9
4
13
24
21
17
19.6
2.0
SL-FJDSW16-2.0-12
Degreasing
Nitriding Treatment
1000HV~
16-2.0
12
12
4
21
40
37
26
30.0
2.0
SL-FJDSW20-2.5-15
Degreasing
Nitriding Treatment
1000HV~
20-2.5
15
15
5
25
50
46
30
34.6
2.0
Show compressed display (8 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Misumi
- SL-FJDSW, SL-FJDSS
Shorttext
Precision Cleaning Compact Floating Joints - Male Thread Type - L Dimension Fixed
Dernières modifications
19.10.2023 09:22:03
Unité
Classifications
CNS
CNSERPBASE Object Properties